text.skipToContent text.skipToNavigation
Series PME

Series PME

Two sizes available: PME1 and PME2
Ports G1/8 - G1/4 - G3/8 - 1/4NPTF
The Series PME proportional pressure regulator is the ideal solution for industrial applications that require accurate pressure control.
This new pressure regulator offers a high pneumatic performance, despite having its weight and dimensions reduced to a minimum to allow greater flexibility in its use.

Series PME is available in two sizes and versions. One version has an integrated exhaust valve that allows the system to discharge even in the absence of power.
The second is a manifold version, ideal for controlling several outlets with only a single air inlet.
A new CANopen serial version is also available. Ideal for controlling multiple controllers on a single fieldbus and for applications that need to operate within a wide supply voltage range (12÷24 V DC).
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
Standard of reference CE
Controlled quantity Pressure
Number of ways 3
Flow (Qn) PME104 - 1100 Nl/min PME238 - 4600 Nl/min
Fluid Filtered and non-lubricated compressed air of class [7:4:4] according to ISO 8573.1. Inert gases and oxygen
Min & max regulated pressure (bar) 0,05 - 10,3 bar (0,72-150 PSI)(D) 0,05 - 6 bar (0,72-87 PSI)(F)
0,05 - 7 bar (0,72-101,5 PSI) (G)
Maximum inlet pressure 11 bar (D); (G) ed (F)
Resolution (% FS) 0,3 (Size 1) 0,6 (Size 2)
Fluid temperature (min and max °C) 0 - 50 °C
Environmental temperature (min and max °C) 0 - 50 °C
Pneumatic ports G1/8 - G1/4 - G3/8 - 1/4 NPTF
Materials Body: aluminium - cover: technopolymer - seals: NBR or FKM
Supply voltage (V) 12 ÷ 24 V DC (only for CANopen version)
Command signal 0-10V (2); 4-20 mA (4); CANopen (C)
Hysteresis (% FS) 0,5% (Size 1) 0.7% (Size 2)
Power consumption From minimum 110 to maximum 200 mA (see further details in the product manual)
Type of electrical connection M12 5 Pin Male
IP protection class IP65
Repeatability (% FS) 0,4
Linearity (% FS) 0,4
Modularity With Series MD
App for mobile device NFCamApp (Android, iOS)
CANopen Profile CiA 301 and CiA 408 (using serial communication a multitude of feedback information is available, like the set pressure value or the communication errors, that are not present on the other versions of the Series PME).
Full screen
Your configuration