Brass super-rapid fittings for Lubrication Applications
Series HP6000
Tube external diameters: 4, 6 mm ; Fittings threads: metric M5, M6x0,75, M6, M8x1, M10x1, M10, M12x1, M14x1.
ISO7 (BSPT): R1/8, R1/4. ISO-228 (BSPP): G1/8, G1/4
ISO7 (BSPT): R1/8, R1/4. ISO-228 (BSPP): G1/8, G1/4
Series HP6000 is designed with a special collet that provides a long service life for lubrication and greasing systems for industrial and transportation applications.
Thanks to its easy connection and disconnection capability, robust and compact design as well as the materials used in its construction, these quick-connect fittings are ideal for high pressures up to 150bar.
The range is available with different threads (metric, ISO7 and ISO-228) and is suitable for use with rigid and semi-rigid tubes to meet different application needs.
Thanks to its easy connection and disconnection capability, robust and compact design as well as the materials used in its construction, these quick-connect fittings are ideal for high pressures up to 150bar.
The range is available with different threads (metric, ISO7 and ISO-228) and is suitable for use with rigid and semi-rigid tubes to meet different application needs.
Series
Accessories
there are no salable codes online
If you have entered Filters, try changing them or look in the "Configurator" tab
there are no salable codes online
Look in the "Accessory" tab for the Configurator
addtocart.popup.message.success
The requested quantity is partially confirmed
Product {0} is already in your cart with quantity {1}. You can update the quantity from cart page.
Product is not active
The product could not be added to the cart due to insufficient stock
Quantity must be greater than zero
Min allowed quantity for product {0} is {1}
Max allowed quantity for product {0} is {1}
Pack size for product {0} is {1}
It is not possible to add the product with code {0} to this cart
An error occurred, please try again later or contact customer support
Temperature | - 30°C ÷ 80°C (see the technical data of tubing used) |
Working pressure | 0 ÷ 150 bar with oil and grease 0,9 ÷ 60 bar with air (see the technical data of tubing used) 3 ÷ 150 bar for VNR version (for upper pressure range contact our engineers) |
Diameters | ø 4 - 6 mm |
Threads | M5, M6x0,75, M6, M8x1, M10x1, M10, M12x1, M14x1. ISO7 (BSPT): R1/8, R1/4. ISO-228 (BSPP): G1/8, G1/4 |
Fluid | oil and grease for lubrification, compressed air |
Tube to connect | Oil and grease: PA 12 HL - PA 12 PHL Rigid metal pipe with smooth grooved metal end (tolerance of PA tubing in compliance to ISO14743) Compressed air: Polyammide (PA) 6 - 11 - 12, Polyurethane (PU), Polyethylene (PE), Polyester hytrel |
Materials | - standard models: body and collet in nickel-plated brass, O-Ring in NBR, thread seals in NBR - models with VNR: body and collet in nickel-plated brass, spring and ball in stainless steel, O-Ring in NBR |
1-15/15 results
1-15/15 results